BLE_SMP_Init
C
uint16_t BLE_SMP_Init(void);
Description
Initializes the BLE Security Manager Protocol (SMP) main module.
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Initialization of the BLE SMP main module was successful. |
MBA_RES_OOM | Failed due to internal memory allocation failure. |