BLE_SMP_PasskeyNegativeReply

C

uint16_t BLE_SMP_PasskeyNegativeReply(uint16_t connHandle);

Parameters

ParameterDescription
[in] connHandleConnection handle associated with this connection.

Return values

Return valueDescription
MBA_RES_SUCCESSIndication of no passkey was successful.
MBA_RES_FAILThe specified connection handle is invalid.