BLE_TRSPC_EvtVendorCmd_T
C
typedef struct BLE_TRSPC_EvtVendorCmd_T { uint16_t connHandle; uint8_t payloadLength; uint8_t *p_payLoad; } BLE_TRSPC_EvtVendorCmd_T;
Description
Structure for the BLE_TRSPC_EVT_VENDOR_CMD event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
payloadLength | Length of the vendor command payload. |
p_payLoad | Pointer to the vendor command payload. |