BLE_TRSPC_EventCb_T

C

typedef void(*BLE_TRSPC_EventCb_T)(BLE_TRSPC_Event_T *p_event);

Description

Callback type for BLE Transparent profile client events.

Note

This callback function is used to send events from the BLE Transparent profile client to the application.

Parameters

ParameterDescription
[in] p_eventPointer to the event structure containing details about the event.