BLE_TRSPC_EvtDownlinkStatus_T

C

typedef struct BLE_TRSPC_EvtDownlinkStatus_T
{
    uint16_t        connHandle;
    uint8_t         status;
    uint8_t         currentCreditNumber;
}   BLE_TRSPC_EvtDownlinkStatus_T;

Field Documentation

FieldDescription
connHandleConnection handle associated with this connection.
statusDownlink connection status. Refer to TRSPC downlink status definition for possible values.
currentCreditNumberCurrent number of available credits for downlink communication.