BLE_TRSPC_EventId_T
C
typedef enum BLE_TRSPC_EventId_T
{
BLE_TRSPC_EVT_UL_STATUS = 0x01,
BLE_TRSPC_EVT_DL_STATUS,
BLE_TRSPC_EVT_RECEIVE_DATA,
BLE_TRSPC_EVT_VENDOR_CMD,
BLE_TRSPC_EVT_VENDOR_CMD_RSP,
BLE_TRSPC_EVT_DISC_COMPLETE,
BLE_TRSPC_EVT_ERR_NO_MEM,
BLE_TRSPC_EVT_END
}BLE_TRSPC_EventId_T;
Description
Enumeration of BLE Transparent Profile callback event types.
Enumerator | Description |
---|---|
BLE_TRSPC_EVT_UL_STATUS | Event indicating an uplink status update. Refer to BLE_TRSPC_EvtUplinkStatus_T for details. |
BLE_TRSPC_EVT_DL_STATUS | Event indicating a downlink status update. Refer to BLE_TRSPC_EvtDownlinkStatus_T for details. |
BLE_TRSPC_EVT_RECEIVE_DATA | Event indicating data has been received on the data channel. Refer to BLE_TRSPC_EvtReceiveData_T for details. |
BLE_TRSPC_EVT_VENDOR_CMD | Event indicating a vendor-specific command has been received. Refer to BLE_TRSPC_EvtVendorCmd_T for details. |
BLE_TRSPC_EVT_VENDOR_CMD_RSP | Event indicating a response to a vendor-specific command has been received. Refer to BLE_TRSPC_EvtVendorCmdRsp_T for details. |
BLE_TRSPC_EVT_DISC_COMPLETE | Event indicating the discovery process has completed. Refer to BLE_TRSPC_EvtDiscComplete_T for details. |
BLE_TRSPC_EVT_ERR_NO_MEM | Event indicating an internal error due to insufficient heap memory. |
BLE_TRSPC_EVT_END | Sentinel value indicating the end of the enumeration. |