Defines
- Bluetooth address length
Defines the length of a Bluetooth device address.
- RF suspend status
Defines the RF suspend status indicating if the RF can be suspended and under what conditions.
- Trace level
Defines the trace levels for debugging purposes.
- Trace mask
Defines the trace mask for different levels of logging information.
- Feature mask
Defines the feature mask to enable or disable specific Bluetooth system features.