Functions
- BM_Task
The main task function for the Bluetooth module.
- BT_SYS_AllowSystemSleep
Check if the Bluetooth system allows the system to enter sleep mode.
- BT_SYS_EnterDeepSleepMode
Request the Bluetooth system to enter deep sleep mode.
- BT_SYS_EnterSleepMode
Request the Bluetooth system to enter sleep mode.
- BT_SYS_ErrRegister
Register a callback function for Bluetooth system error events.
- BT_SYS_GetSleepMode
Query the sleep status of the Bluetooth system.
- BT_SYS_Init
Initialize the Bluetooth system.
- BT_SYS_LogEnable
Enables logging for Bluetooth system events.
- BT_SYS_PtaInit
Initializes the Bluetooth (BT) Priority Traffic Arbitration (PTA) system.
- BT_SYS_PtaWlanActiveIrqHandler
Handles the WLAN active interrupt.
- BT_SYS_ReadVersion
Retrieve the Bluetooth system version.
- BT_SYS_RfSuspendReq
Request to suspend the Bluetooth RF functionality.
- BT_SYS_TraceEnable
Enable Bluetooth system trace message indications.
- BT_SYS_HpaInit
Initialize the Bluetooth system High Power Amplifier (HPA) with callback functions.