BT_SYS_LogType_T
C
typedef enum BT_SYS_LogType_T { BT_SYS_LOG_TYPE_HCI_COMMAND = (0x0100U+0x0001U), BT_SYS_LOG_TYPE_HCI_ACL_TX, BT_SYS_LOG_TYPE_HCI_ACL_RX, BT_SYS_LOG_TYPE_HCI_EVENT, BT_SYS_LOG_TYPE_HCI_END } BT_SYS_LogType_T;
Description
Enumerates the types of HCI (Host Controller Interface) logs.
Enumerator | Description |
---|---|
BT_SYS_LOG_TYPE_HCI_COMMAND | HCI Command log type. |
BT_SYS_LOG_TYPE_HCI_ACL_TX | HCI ACL transmit packet log type. |
BT_SYS_LOG_TYPE_HCI_ACL_RX | HCI ACL receive packet log type. |
BT_SYS_LOG_TYPE_HCI_EVENT | HCI Event packet log type. |
BT_SYS_LOG_TYPE_HCI_END | Sentinel value indicating the end of log types. |