BT_SYS_TraceInfo_T
C
typedef struct BT_SYS_TraceInfo_T { uint8_t level; uint8_t componentId; uint8_t eventId; } BT_SYS_TraceInfo_T;
Description
Structure for additional information about a trace event.
Field Documentation
Field | Description |
---|---|
level | Level of the trace event. |
componentId | Identifier of the component generating the trace event. |
eventId | Identifier of the specific event being traced. |