MW_DFU_FwImageValidate

C

uint16_t MW_DFU_FwImageValidate(uint16_t fwCfmValue);

Description

Validates the updated MCU image using CRC for internal flash.

Parameters

ParameterDescription
[in] fwCfmValueCRC value for internal flash.

Return values

Return valueDescription
MBA_RES_SUCCESSValidation successful.
MBA_RES_FAILValidation failed.