MW_DFU_Config
C
uint16_t MW_DFU_Config(MW_DFU_Info_T *p_dfuInfo);
Description
Configures the device information for the Device Firmware Update (DFU) process.
Parameters
Parameter | Description |
---|---|
[in] p_dfuInfo | Pointer to the structure containing the DFU image size information. Refer to MW_DFU_Info_T for the structure's detailed information. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Configuration successful. |
MBA_RES_INVALID_PARA | Invalid parameters. The size exceeds the maximum allowable size, or the size is not aligned to a 32-byte boundary or invalid flash type (refer to Flash types). |