BLE_L2CAP_CbDiscReq

C

uint16_t BLE_L2CAP_CbDiscReq(uint8_t leL2capId);

Description

Issues a disconnect request for a credit-based connection channel.

Events generated

BLE_L2CAP_EVT_CB_DISC_IND is generated when a credit-based connection is disconnected.

Parameters

ParameterDescription
[in] leL2capIdThe L2CAP instance identifier.

Return values

Return valueDescription
MBA_RES_FAILFailed to send the disconnect request due to an L2CAP instance error.