BLE_L2CAP_CbConnReq

C

uint16_t BLE_L2CAP_CbConnReq(uint16_t connHandle, uint16_t spsm);

Description

Issues a L2CAP credit-based connection request to establish an L2CAP channel.

Events generated

BLE_L2CAP_EVT_CB_CONN_IND is generated when a credit-based connection is successfully established. BLE_L2CAP_EVT_CB_CONN_FAIL_IND is generated when there is a failure to establish a credit-based connection.

Parameters

ParameterDescription
[in] connHandleConnection handle associated with this connection.
[in] spsmThe SPSM (Simplified Protocol/Service Multiplexer) value. See the valid range L2CAP SPSM dynamic range.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully issued a connection request.
MBA_RES_OOMInternal memory allocation failure occurred.
MBA_RES_NO_RESOURCENo transmit buffers available for sending connection request.