BLE_L2CAP_CbInit

C

uint16_t BLE_L2CAP_CbInit(void);

Description

Initializes the BLE L2CAP Credit Based Flow Control module.

Note

The GAP/SMP must be initialized before this module.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully initialize the BLE L2CAP credit based module.
MBA_RES_OOMInternal memory allocation failure occurred.