OTAPC result code definitions
C
#define BLE_OTAPC_RESULT_SUCCESS (0x00U) #define BLE_OTAPC_RESULT_INVALID_STATE (0x01U) #define BLE_OTAPC_RESULT_NOT_SUPPORTED (0x02U) #define BLE_OTAPC_RESULT_OPERATION_FAILED (0x03U) #define BLE_OTAPC_RESULT_INVALID_PARA (0x04U) #define BLE_OTAPC_RESULT_UNSPECIED_ERROR (0x05U)
Description
Defines result codes from OTA operations.
Macro Definition
| Macro | Description |
|---|---|
| BLE_OTAPC_RESULT_SUCCESS | Operation completed successfully. |
| BLE_OTAPC_RESULT_INVALID_STATE | Operation failed due to an invalid state. |
| BLE_OTAPC_RESULT_NOT_SUPPORTED | Operation failed because it is not supported. |
| BLE_OTAPC_RESULT_OPERATION_FAILED | Operation failed to complete as requested. |
| BLE_OTAPC_RESULT_INVALID_PARA | Operation failed due to invalid parameters. |
| BLE_OTAPC_RESULT_UNSPECIED_ERROR | Operation failed due to an unspecified error. |