Functions
- BLE_OTAPC_BleDdEventHandler
Handless BLE Database Discovery (BLE_DD) middleware events.
- BLE_OTAPC_BleEventHandler
Handles BLE_Stack events.
- BLE_OTAPC_DeviceReset
Requests a device reset on the server device after OTA DFU.
- BLE_OTAPC_EventRegister
Registers a callback function for the BLE OTA profile client events.
- BLE_OTAPC_FeatureDisc
Initiates a feature discovery operation.
- BLE_OTAPC_FragmentDist
Distributes a fragmented firmware image to a server device for OTA DFU.
- BLE_OTAPC_Init
Initializes the BLE Over-The-Air Programming (OTA) profile client.
- BLE_OTAPC_UpdateComplete
Initiates the firmware update completion process.
- BLE_OTAPC_UpdateStart
Initiates a firmware update start operation.
- BLE_OTAPC_UpdateRequest
Initiates a firmware update request operation.