Defines
- OTAPC file type definitions
Defines the types of files used in OTA updates.
- OTAPC encryption type definitions
Defines the encryption methods used for OTA images.
- OTAPC firmware feature definitions
Defines extended features supported by the firmware.
- OTAPC image type definitions
Defines different types of OTA (Over the Air) Programming Client images.
- OTAPC result code definitions
Defines result codes from OTA operations.