BLE_DM_ConnParamUpdate_T
C
typedef struct BLE_DM_ConnParamUpdate_T
{
uint16_t intervalMin;
uint16_t intervalMax;
uint16_t latency;
uint16_t timeout;
} BLE_DM_ConnParamUpdate_T;Description
Structure for containing information about connection parameter update.
Field Documentation
| Field | Description |
|---|---|
| intervalMin | Minimum connection interval. |
| intervalMax | Maximum connection interval. |
| latency | Number of connection events the peripheral can skip. |
| timeout | Supervision timeout, after which the connection is considered lost. |