BLE_HOGPS_SetMouseButtonInputReport
C
uint16_t BLE_HOGPS_SetMouseButtonInputReport(uint8_t buttons, int8_t wheel, int8_t acPan);Description
Sets the HID mouse button input report.
Note
This function prepares the input report for mouse button states, wheel movement, and AC pan in the HID profile. It indicates which mouse buttons are pressed, the vertical scroll wheel movement, and the horizontal scroll (AC Pan).
Parameters
| Parameter | Description |
|---|---|
| [in] buttons | A bitmask representing the state of mouse buttons. Each bit corresponds to a button: - Bit 0 to Bit 4: Indicate whether each button is pressed (1) or not (0) |
| [in] wheel | The vertical scroll amount with a valid range from -127 to 127. |
| [in] acPan | The horizontal scroll (AC Pan) amount with a valid range from -127 to 127. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | The input report was successfully set. |
| MBA_RES_INVALID_PARA | The input parameters are invalid. |