BLE_TRCBPS_EvtVendorCmd_T
C
typedef struct BLE_TRCBPS_EvtVendorCmd_T
{
uint16_t connHandle;
uint16_t length;
uint8_t *p_payLoad;
} BLE_TRCBPS_EvtVendorCmd_T;Description
Structure for the BLE_TRCBPS_EVT_VENDOR_CMD event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| length | Length of the vendor command payload. |
| p_payLoad | Pointer to the vendor command payload. |