BLE_TRCBPS_EvtConnStatus_T
C
typedef struct BLE_TRCBPS_EvtConnStatus_T
{
uint16_t connHandle;
BLE_TRCBPS_ChanType_T chanType;
uint8_t leL2capId;
uint16_t peerMtu;
uint16_t peerMps;
uint8_t status;
} BLE_TRCBPS_EvtConnStatus_T;Description
Structure for the BLE_TRCBPS_EVT_CONNECTION_STATUS event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| chanType | Channel type. Refer to BLE_TRCBPS_ChanType_T for details. |
| leL2capId | L2CAP session instance. Set to BLE_TRCBPS_L2CAP_UNASSIGNED_ID if unassigned. Applicable only for data channels. |
| peerMtu | Peer device's maximum MTU size. Applicable only for data channels. |
| peerMps | Peer device's maximum PDU size. Applicable only for data channels. |
| status | Connection status. Refer to TRCBPS status for possible values. |