Defines
- TRCBPS definition aggregation
Defines BLE Transparent Credit Based Profile parameters.
- TRCBPS unassigned L2CAP ID
Defines the value for an unassigned L2CAP ID.
- TRCBPS vendor opcodes
Defines vendor-specific command opcodes for the control channel of the BLE Transparent Credit-Based Profile.
- TRCBPS maximum buffer list
Defines maximum buffer list.
- TRCBPS maximum connection number
Defines the maximum number of connections for the BLE Transparent Credit-Based Profile.
- TRCBPS status
Defines the connection status for the BLE Transparent Credit-Based Profile.