BLE_GAP_WriteAfhChannelAssessMode
C
uint16_t BLE_GAP_WriteAfhChannelAssessMode(bool enable);Description
Writes AFH channel assessment mode.
Parameters
| Parameter | Description |
|---|---|
| [in] enable | Set to true to enable the mode, or false to disable it. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully write the mode. |
| MBA_RES_FAIL | The mode is not supported. |