3.4 MikroE Weather Click Board
The Weather click board contains a BME280 Bosch sensor that reads pressure, temperature, and humidity data from the environment. The sensor can communicate through SPI or I2C. The default communication is based on I2C, and using SPI requires resoldering 0-Ohm resistors on the click board.
The sensor provides great accuracy with ±0.1 kPa for pressure, ±1°C for temperature, and ±3% relative humidity. The sensor is also very small and is intended for use in smartwatches, smartphones, or similar applications, making it perfect for IoT development.