4 Use Case Examples
This section explains how to configure various bootloaders using MPLAB® X IDE and MCC
Melody.
Introduction
This section will discuss various use cases for the MCC Melody 8-bit Bootloader and how to
implement them using the MPLAB® X IDE. Click on the use case of interests and follow the
instructions presented there.
Note: All these
examples will be utilizing the Unified Bootloader Host Application for initiating the
bootloader.
Prerequisites
- MPLAB® X IDE 6.05 or later
- MPLAB® XC8 2.40 or later
- MPLAB® Code Configurator (MCC) 5.1.0 or later
- MPLAB® Code Configurator (MCC) Device Libraries AVR® MCUs
- MPLAB® Code Configurator (MCC) Device Libraries PIC10/PIC12/PIC16/PIC18 MCUs
- Microchip PIC18F-Q Series Device Support (1.14.237)
- Microchip AVR-Dx Series Device Support (2.1.152)
- MCC Melody Bootloader 8-Bit Library 3.0.0 or later
Installation
For help installing MCC or the MCC Melody Bootloader 8-Bit Library, refer to the installation section in the library Release Notes.