3 Block Diagram

Figure 3-1. tinyAVR® 1-series Block Diagram
Note: The block diagram represents the largest device of the tinyAVR 1-series, both in terms of pin count and Flash size. See sections Configuration Summary and Multiplexed Signals for an overview of the features of the specific devices in this data sheet.