2 tinyAVR® 1-series Overview
The following figure shows the tinyAVR 1-series devices, laying out pin count variants and memory sizes:
- Vertical migration upwards is possible without code modification, as these devices are pin-compatible and provide the same or more features. Downward migration may require code modification due to fewer available instances of some peripherals.
 - Horizontal migration to the left reduces the pin count and, therefore, the available features
 
Devices with different Flash memory sizes typically also have different SRAM and EEPROM.