27.5.13 IrDA Control Register

Name: EVCTRL
Offset: 0x0C
Reset: 0x00
Property: -

Bit 76543210 
        IREI 
Access R/W 
Reset 0 

Bit 0 – IREI IrDA Event Input Enable

This bit controls whether the IrDA event input is enabled or not. See 27.3.3.2.7 IRCOM Mode of Operation for more information.

ValueDescription
0 IrDA Event input is disabled
1 IrDA Event input is enabled