27.5.11 Control D
Name: | CTRLD |
Offset: | 0x0A |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ABW[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 7:6 – ABW[1:0] Auto-Baud Window Size
Value | Name | Description |
---|---|---|
0x00 | WDW0 | 32±6 (18% tolerance) |
0x01 | WDW1 | 32±5 (15% tolerance) |
0x02 | WDW2 | 32±7 (21% tolerance) |
0x03 | WDW3 | 32±8 (25% tolerance) |