17.3.8 TCFn Pin Position
Name: | TCFROUTEA |
Offset: | 0x0C |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCF0[1:0] | |||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bits 1:0 – TCF0[1:0] TCF0 Signals
This bit field controls the pin positions for TCF0 signals.
Value | Name | Description | |
---|---|---|---|
WO0 | WO1 | ||
0x0 | DEFAULT | PA0 | PA1 |
0x1 | ALT1 | PA6 | PA7 |
0x2 | ALT2 | PF4 | PF5 |
Other | - | Reserved |