17.3.2 CCL LUTn Pin Position

Name: CCLROUTEA
Offset: 0x01
Reset: 0x00
Property: -

Bit 76543210 
      LUT2 LUT0 
Access R/WR/W 
Reset 00 

Bit 2 – LUT2 CCL LUT 2 Signals

This bit field controls the pin positions for CCL LUT 2 signals.

ValueNameDescription
OUTIN0IN1IN2
0DEFAULTPD3PD0PD1PD2
1ALT1PD6PD0PD1PD2

Bit 0 – LUT0 CCL LUT 0 Signals

This bit field controls the pin positions for CCL LUT 0 signals.

ValueNameDescription
OUTIN0IN1IN2
0DEFAULTPA3PA0PA1PA2
1ALT1PA6PA0PA1PA2