17.3.6 TCE0 Pin Position

Name: TCEROUTEA
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
     TCE0[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – TCE0[3:0] TCE0 Signals

This bit field controls the pin positions for TCE0 signals.

ValueNameDescription
WO0WO1WO2WO3WO4WO5WO6WO7
0x0PORTAPA0PA1PA2PA3PA4PA5PA6PA7
0x1-Reserved
0x2PORTCPC0PC1PC2PC3----
0x3PORTDPD0PD1PD2PD3PD4PD5PD6PD7
0x4-Reserved
0x5PORTFPF0PF1PF2PF3PF4PF5--
0x6 - 0x7-Reserved
0x8PORTC2PA0PA1PC0PC1PC2PC3--
0x9PORTA2PA2PA3PA4PA5PA6PA7--
Others-Reserved