11.5.3 Control C
Name: | CTRLC |
Offset: | 0x02 |
Reset: | 0x0 |
Property: | Configuration Change Protection |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
BOOTROWWP | UROWWP | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit 1 – BOOTROWWP Boot Row Write Protection
Writing this bit to ‘1
’ prevents further updates to the Boot
Row. Only a Reset can clear this bit.
Bit 0 – UROWWP User Row Write Protection
Writing this bit to ‘1
’ prevents further updates to the User
Row. Only a Reset can clear this bit.