11.5.2 Control B
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x30 |
| Property: | Configuration Change Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLMAPLOCK | FLMAP[1:0] | EEWP | APPDATAWP | BOOTRP | APPCODEWP | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 1 | 1 | 0 | 0 | 0 | 0 | ||
Bit 7 – FLMAPLOCK Flash Mapping Lock
Setting this bit to ‘1’ prevents further updates of FLMAP[1:0].
Only a Reset can clear this bit.
Bits 5:4 – FLMAP[1:0] Flash Section Mapped into Data Space
Select which part (in blocks of 32 KB) of the Flash will be mapped as part of the
CPU data space and accessible through LD/ST instructions.
Changing this bitfield value doesn't affect devices with 32 KB or less Flash
size, as the entire Flash is mapped to the CPU data space.
| Value(*) | Name | Mapped Flash Section (16 KB) |
|---|---|---|
0x0 | SECTION0 | 0 - 16 |
0x1 | SECTION1 | 0 - 16 |
0x2 | SECTION2 | 0 - 16 |
0x3 | SECTION3 | 0 - 16 |
Bit 3 – EEWP EEPROM Write Protection
Writing a ‘1’ to this bit protects the EEPROM from
further writes.
This bit can only be written to ‘1’. Only Reset clears it to
‘0’.
Bit 2 – APPDATAWP Application Data Section Write Protection
Writing a ‘1’ to this bit protects the application
data section from further writes.
This bit can only be written to ‘1’. Only Reset clears it to
‘0’.
Bit 1 – BOOTRP Boot Section Read Protection
Writing a ‘1’ to this bit protects the BOOT section from a read
and instruction fetch. If issuing a read from the application section, it will
return ‘0’. An instruction fetch from the BOOT section returns
an NOP instruction.
This bit can only be written to ‘1’ from the BOOT section. Only
Reset clears it to ‘0’. The bit will only take effect when the
BOOT section is left the first time after the bit is written.
The BOOTROW will also be locked for access from the application section.
Bit 0 – APPCODEWP Application Code Section Write Protection
Writing a ‘1’ to this bit protects the application
code section from further writes.
This bit can only be written to ‘1’. Only Reset clears it to
‘0’.