25.3.7 Sleep Mode Operation
When in Standby sleep mode, the TCF is disabled by default. It will be halted as soon as entering sleep mode.
The module can stay fully operational in the Standby sleep mode if writing the Run Standby
(RUNSTDBY) bit in the TCFn.CTRLA register to '1'.
All operations are halted in Power-Down sleep mode.