25.3.2 Initialization
To start using the timer/counter in the Frequency Generation mode, follow these steps:
- Write a TOP value to the Compare (TCFn.CMP) register. Enable the
peripheral by writing a ‘
1’ to the Enable (ENABLE) bit in the Control A (TCFn.CTRLA) register. - The counter will start counting clock ticks according to the prescaler setting in the Clock Select (CLKSEL) bit field in TCFn.CTRLA)
- The counter value can be read from the Count (TCFn.CNT) register. The TCF will generate an interrupt when the CNT value reaches TOP if the interrupts are enabled.