31.5.5 Interrupt Flag
Name: | INTFLAGS |
Offset: | 0x07 |
Reset: | 0x00 |
Property: | - |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INT3 | INT2 | INT1 | INT0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3 – INT Interrupt Flag
1
’ to this flag’s bit location will clear
the flag.