31.5.7 LUT n Control B

Note:
  1. SPI connections to the CCL work in Host SPI mode only.
  2. USART connections to the CCL work only when the USART is in one of the following modes:
    • Asynchronous USART
    • Synchronous USART host
Name: LUTnCTRLB
Offset: 0x09 + n*0x04 [n=0..3]
Reset: 0x00
Property: Enable-Protected

Bit 76543210 
 INSEL1[3:0]INSEL0[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – INSEL1[3:0] LUT n Input 1 Source Selection

These bits select the source for input 1 of LUT n.

Value Name Description
0x00 MASK Masked input
0x01 FEEDBACK Feedback input
0x02 LINK Output from LUT(n+1) as input source
0x03 EVENTA Event A as input source
0x04 EVENTB Event B as input source
0x05 IN1 IN1 input source
0x06 AC1 AC1 OUT input source
0x07 USART0 USART0 TXD input source
0x08 SPI0 SPI0 MOSI input source
0x09 TCE0 TCE0 WO1 input source
0x0A TCB1 TCB1 WO input source
0x0B TCF0 TCF0 WO1 input source
0x0C WEX0 WEX Fault Blanking input source
Other - Reserved

Bits 3:0 – INSEL0[3:0] LUT n Input 0 Source Selection

These bits select the source for input 0 of LUT n.

Value Name Description
0x00 MASK Masked input
0x01 FEEDBACK Feedback input
0x02 LINK Output from LUT(n+1) as input source
0x03 EVENTA Event A as input source
0x04 EVENTB Event B as input source
0x05 IN0 IN0 input source
0x06 AC0 AC0 OUT input source
0x07 USART0 USART0 TXD input source
0x08 SPI0 SPI0 MOSI input source
0x09 TCE0 TCE0 WO0 input source
0x0A TCB0 TCB0 WO input source
0x0B TCF0 TCF0 WO0 input source
0x0B WEX0 WEX Fault Blanking input source
Other - Reserved