5 Summary
Microchip has been an active member of the WPC for many years, delivering both power receiver and power transmitter reference designs. With the release of Qi specification version 1.3, Microchip contributed its security expertise to the WPC standards, helping to define and enable the Qi authentication framework. Microchip’s deep security experience, combined with its Trust product family and supporting software tools, enables both high- and low-volume manufacturers to participate in the market for WPC‑authenticated transmitters.
Microchip’s TA100 SSS meets the requirements for WPC-authenticated transmitters in automotive applications. In addition, Microchip is an authorized WPC manufacturing CA and can support customers throughout the entire development life cycle, from initial engagement and prototyping through to full production.