4.3 LED
One yellow user LED is available on the PIC18F56Q24 Curiosity Nano board. Either GPIO or PWM can control it. Driving the connected I/O line to GND can also activate the LED.
| PIC18F56Q24 Pin | Function | Shared Functionality |
|---|---|---|
| RF2 | Yellow LED0 | Edge connector |