Summary
WinCUPL II is Microchip’s updated, free, Windows‑based development environment for designing and deploying logic to programmable logic devices using the CUPL hardware description language. It offers a clean and simple workflow, from design entry through simulation and JEDEC® programming file generation, and it supports Microchip’s full line of SPLDs and CPLDs.