Features

  • Hardware Description Language: Use the powerful and easy-to-learn CUPL language created for SPLDs and CPLDs to describe complex logic with simple Boolean equations, truth tables and state machines.
  • Integrated Development Environment: Seamlessly write, compile and debug your designs without leaving the application.
  • Built-in Functional Simulator: Test and verify your logic with the included functional simulator before programming your PLD, saving time and preventing errors.
  • Wide Device Support: Can be used with all Microchip SPLDs and CPLDs.
  • Industry-Standard Output: Generate JEDEC programming files that are compatible with virtually all Microchip and third-party device programmers.