5 What's New?
v1.2.0
- Added variable switching frequency from 15kHz to 45kHz.
- Added hall sensors auto-detection algorithm at start-up.
- Added low speed sensored control.
v1.1.1
- Added sensored sinusoidal drive firmware support.
- Added fault management firmware support.
v1.0.0
- Initial released version.
For the full changelog, please refer to npmjs.com/package/@mchp-mcc/avr-mcu-motor-control-library