6 Repairs and Enhancements
| Type of Change | Issue ID | Description | Workaround | Affected devices |
|---|---|---|---|---|
| New Feature | CC8SCRIP-20781 | Added variable switching frequency from 15kHz to 45kHz. | N/A | AVRxxEBxx |
| New Feature | CC8SCRIP-20782 | Added hall sensors auto-detection algorithm at start-up. | N/A | AVRxxEBxx |
| New Feature | CC8SCRIP-20783 | Added low speed sensored control. | N/A | AVRxxEBxx |