1 Features
Key features of the Reference Design include:
- Three-Phase Motor Control Power Stage
- DC Bus Current Feedback for Overcurrent Protection
- DC Bus Voltage Feedback for Overvoltage Protection
- Phase Voltage Feedback to Implement Sensorless Trapezoidal Control
- ICSP™ Header for Interfacing to a Microchip Programmer/Debugger
- UART Communication Header
- CAN interface (CAN transceiver is part of dsPIC33CDVC256MP506)
The Reference Design block diagram is shown below.
The various hardware sections of the Reference Design are illustrated below and summarized in Table 1-1.
| Section | Hardware Section |
|---|---|
| 1 | Three-Phase Motor Control Inverter |
| 2 | dsPIC33CDVC256MP506 and Related Circuit |
| 3 | CAN Interface Circuits |
| 4 | DC Bus and Phase Voltage Sensing Circuits |
| 5 | Current Sensing Circuits |
| 6 | UART Communication Interface Header |
| 7 | ICSP™ Header |