2 Board Interface Description

This chapter provides a more detailed description of the input and output interfaces of the Drone Electronic Speed Controller (ESC) Reference Design. The following topics are covered:

  • Board Connectors
  • Test Points
  • Pin Functions