2.10.1 Flush Non-Functional
Work Around
Disable and re-enable the Host using the ENABLE bit in TWIn.MCTRLA. An ordinary operation does not require the use of FLUSH.
Affected Silicon Revisions
| Rev. A0 | Rev. B1 |
| X | X |
Disable and re-enable the Host using the ENABLE bit in TWIn.MCTRLA. An ordinary operation does not require the use of FLUSH.
| Rev. A0 | Rev. B1 |
| X | X |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.