1 Silicon Issue Summary Legend -Erratum is not applicable.XErratum is applicable. PeripheralShort DescriptionValid for Silicon RevisionRev. A0Rev. B1Device Increased Current Consumption May Occur When VDD Drops X- Write Operation Lost if Consecutive Writes to Specific Address Spaces XXCLKCTRL The PLL Will Not Run when Using XOSCHF with an External Crystal X-DAC DAC Output Buffer Lifetime Drift X-NVMCTRL Flash Multi-Page Erase Can Erase Write Protected Section XX NVM_EEPROM_ERASE Command does Not Respect Write Protect XXSPI Alternative 2 Pin Position is Non-Functional for SPI1 with 48-Pin Devices X-TCA Restart Will Reset Counter Direction in NORMAL and FRQ Mode X-TCB CCMP and CNT Registers Act as 16-Bit Registers in 8-Bit PWM Mode X- TCB4 Waveform Output Alternative 1 Non-Functional XXTCD Asynchronous Input Events not Working When TCD Counter Prescaler Is Used X- CMPAEN Controls All WOx for Alternative Pin Functions X- Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is 0 or Dual Slope Mode is Used XXTWI Flush Non-Functional XXUSART Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode X- Receiver Non-Functional after Detection of Inconsistent Synchronization Field XX