2.7.1 Restart Will Reset Counter Direction in NORMAL and FRQ Mode
0x0’ or ‘0x1’), a RESTART command or Restart event will reset the count direction to default. The default is counting upwards.Work Around
None.
Affected Silicon Revisions
| Rev. A0 | Rev. B1 |
| X | - |